IESNA:LM-63-2002
[TEST]P1388977
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-850-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24946.8
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
171.4 204.3 283.4 540.5 1450.0 2465.0 3400.9 4007.3 4607.1 5378.2 6360.3 7375.3 8785.7 10117.1 11237.6 12180.1 13050.1 13900.3 
14803.3 15996.3 17373.8 18672.2 19008.3 18448.1 17512.2 16444.4 15627.2 14941.7 12344.9 8054.2 3855.7 1865.2 988.6 402.0 230.7 
125.2 72.5 0.0 
171.4 210.9 283.4 527.3 1344.6 2425.5 3302.1 3961.2 4607.1 5371.6 6261.4 7401.6 8739.6 9945.8 11086.0 12021.9 12885.3 13696.0 
14618.7 15772.2 17202.4 18533.8 18995.1 18434.9 17439.7 16411.5 15554.7 14836.3 12364.6 8073.9 3934.8 1865.2 995.2 388.9 224.1 
118.6 72.5 0.0 
171.4 204.3 270.2 514.1 1232.5 2234.3 3236.2 3908.4 4554.4 5292.5 6175.7 7296.2 8456.2 9662.3 10657.6 11362.8 12074.6 12944.6 
13939.9 15113.1 16734.4 18599.7 19489.5 19127.0 17947.2 16774.0 15976.5 15324.0 13089.6 8891.2 4567.5 2109.1 1001.8 375.7 237.3 
131.8 79.1 0.0 
171.4 204.3 257.0 441.6 1061.1 2023.4 2926.4 3717.3 4396.2 5121.2 5971.4 6999.6 8073.9 9141.7 10044.6 10796.0 11303.5 12068.0 
13129.2 14460.6 16319.2 18257.0 19786.1 19865.2 18843.6 17472.6 16569.7 15969.9 14019.0 10499.4 5885.7 2675.9 1179.8 428.4 237.3 
151.6 98.9 0.0 
171.4 204.3 250.5 375.7 771.1 1568.6 2478.2 3387.8 4125.9 4824.6 5608.9 6584.4 7612.6 8713.2 9642.6 10446.7 11006.9 11455.1 12120.8 
13214.9 14935.1 17340.8 19614.7 20445.2 19674.0 18283.3 17413.3 16813.5 14941.7 12298.7 7922.3 3605.3 1614.8 599.8 270.2 184.5 
131.8 0.0 
171.4 197.7 237.3 309.8 527.3 1021.6 1852.1 2669.3 3578.9 4336.9 5055.3 5872.5 6801.9 7718.0 8779.2 9629.4 10308.3 10809.2 11178.3 
11824.2 12839.2 14671.5 17532.0 19819.0 20412.2 19041.3 18065.8 17334.2 15666.7 13326.9 10071.0 5951.6 2992.3 1173.2 415.2 243.9 
178.0 0.0 
171.4 197.7 217.5 263.6 355.9 573.4 995.2 1680.7 2432.1 3262.5 4066.6 4936.6 5688.0 6505.3 7395.1 8304.6 9082.3 9794.2 10328.0 
10875.1 11560.5 12641.5 14368.3 17017.9 19667.4 20590.2 20029.9 19304.9 16727.9 13887.2 11092.6 8878.0 5635.3 2662.7 1080.9 
349.3 237.3 0.0 
171.4 191.1 210.9 243.9 303.2 408.6 678.9 1120.5 1786.2 2484.8 3269.1 4086.4 4883.9 5688.0 6478.9 7375.3 8153.0 8950.5 9616.2 10288.5 
10980.5 11890.1 13280.8 15337.2 18197.6 20319.9 20735.2 20504.5 18270.1 15080.1 11962.6 9550.3 6881.0 3868.9 1621.4 454.8 
270.2 0.0 
171.4 184.5 204.3 230.7 263.6 323.0 454.8 665.7 1074.3 1634.6 2300.2 3005.5 3783.2 4567.5 5391.4 6221.9 7019.4 7843.2 8627.6 9385.5 
10183.0 11125.5 12371.2 13999.2 16101.7 18718.3 19917.9 20287.0 19772.9 17380.4 14091.5 10848.7 7704.8 5022.3 2227.7 738.2 
309.8 0.0 
171.4 184.5 191.1 204.3 210.9 230.7 250.5 290.0 342.7 435.0 586.6 810.7 1120.5 1562.1 2076.2 2649.6 3269.1 4000.7 4785.0 5668.2 6623.9 7744.4 
9075.8 10670.8 12509.6 14473.7 15666.7 16431.3 17650.6 17004.7 14091.5 9767.8 5885.7 3091.2 1298.4 382.3 250.5 0.0 
171.4 178.0 178.0 178.0 184.5 184.5 184.5 191.1 184.5 191.1 191.1 197.7 210.9 224.1 263.6 303.2 362.5 441.6 547.0 698.6 889.8 1179.8 1568.6 2188.2 
3203.2 4995.9 6525.1 7480.7 8831.9 7553.2 5516.6 3875.5 2550.7 1318.2 382.3 92.3 26.4 0.0 
171.4 171.4 171.4 164.8 164.8 164.8 164.8 158.2 151.6 151.6 151.6 151.6 145.0 138.4 138.4 138.4 145.0 158.2 171.4 191.1 217.5 237.3 270.2 316.4 415.2 705.2 
1054.6 1390.7 2267.3 2405.7 1700.5 1034.8 599.8 276.8 112.0 46.1 19.8 0.0 
171.4 164.8 164.8 158.2 151.6 151.6 145.0 138.4 131.8 131.8 125.2 118.6 112.0 105.5 92.3 85.7 79.1 79.1 79.1 79.1 79.1 79.1 72.5 72.5 59.3 52.7 52.7 
52.7 65.9 79.1 59.3 52.7 52.7 39.5 26.4 19.8 19.8 0.0 
171.4 158.2 151.6 138.4 131.8 125.2 118.6 105.5 98.9 85.7 72.5 65.9 52.7 46.1 39.5 33.0 26.4 26.4 19.8 13.2 13.2 13.2 6.6 6.6 6.6 6.6 6.6 6.6 6.6 6.6 0.0 0.0 6.6 
6.6 13.2 13.2 13.2 0.0 
171.4 151.6 138.4 125.2 112.0 105.5 92.3 79.1 65.9 52.7 46.1 33.0 26.4 19.8 13.2 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 13.2 0.0 
171.4 145.0 125.2 112.0 98.9 79.1 72.5 59.3 46.1 33.0 26.4 13.2 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
13.2 0.0 
171.4 138.4 118.6 98.9 85.7 72.5 52.7 39.5 33.0 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
6.6 0.0 
171.4 138.4 112.0 92.3 72.5 59.3 46.1 33.0 26.4 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 
0.0 
171.4 131.8 112.0 85.7 72.5 59.3 39.5 26.4 19.8 13.2 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.4 138.4 112.0 85.7 72.5 52.7 39.5 33.0 19.8 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.4 138.4 112.0 92.3 72.5 52.7 46.1 33.0 26.4 13.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
171.4 138.4 112.0 92.3 72.5 52.7 46.1 33.0 26.4 19.8 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
